IESNA:LM-63-2002
[TEST]P1055392
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]998
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1097.2 1084.6 1079.6 1070.7 1058.1 1041.7 1022.8 1001.4 976.1 948.4
918.1 886.6 851.3 817.2 780.7 742.8 703.7 665.9 625.5 583.9
543.6 503.2 462.9 422.5 382.1 344.3 303.9 261.1 220.7 181.6
143.8 107.2 73.1 42.9 15.1 0 0
1097.2 1101 1089.7 1070.7 1044.3 1008.9 967.3 920.7 870.2 814.7
756.7 696.2 633.1 572.6 508.3 447.7 385.9 327.9 268.6 214.4
166.5 122.3 82 58 45.4 35.3 24 15.1 8.8 5
2.5 1.3 0 0 0 0 0
1097.2 1085.9 1061.9 1019 959.8 890.4 814.7 730.2 636.9 542.3
450.2 365.7 281.2 210.6 147.6 90.8 55.5 44.1 34.1 25.2
17.7 11.4 7.6 5 2.5 2.5 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1097.2 1083.3 1041.7 977.4 892.9 795.8 689.9 575.1 457.8 353.1
257.3 176.6 104.7 56.8 44.1 32.8 24 16.4 10.1 6.3
3.8 2.5 2.5 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1097.2 1084.6 1041.7 964.8 874 765.5 641.9 519.6 399.8 291.3
198 121.1 61.8 45.4 34.1 25.2 17.7 11.4 6.3 3.8
2.5 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
